Product
[object Object]/schneider-electric---lime-light-cresent-bhavnagar-381/catalog/products/zencelo-16a-6a-pin-socket-with-shutter,-bronze/6609185440530432/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ZENcelo 16A/6A Pin Socket with Shutter, Bronze
https://download.schneider-electric.com/files?p_Doc_Ref=IN8426_16+BZ&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6609185440530432

5

1

ZENcelo 16A/6A Pin Socket with Shutter, Bronze

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Surface, Flush

Product or Component Type

Power Socket-Outlet

Rated Current

16 A at 250 V AC 50/60 Hz

Height

58 mm

Width

47.6 mm

Embedding Depth

25.7 mm

Depth

31.7 mm

Schneider Electric - Lime Light - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Lime Light - Reviews

0(0 reviews)

Lakshmi Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Lakshmi Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - Lime Light, Cresent

Street Address Line 1 - Electrical Shop at Plot No 595/A/1, Saumya Residency

Street Address Line 2 - Cresent, Bhavnagar, Gujarat - 364001.

Electrical Shop at Plot No 595/A/1, Saumya Residency

Similar Product Other Section