Schneider Electric - Image-Electrical Enterprise Private Limited, Wanowrie, pune, maharashtra > Schneider Electric, Wanowrie, pune
Products
Product Catalog - Schneider Electric - Image-Electrical Enterprise Private Limited
Product
Loading..
Similar Product Other Section
Product
Miluz ZeTa - 2.1A USB Charger(1M) Warm Grey
Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.
INR
158808
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---2.1a-usb-charger(1m)-warm-grey/158808/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 12M Grid&CoverFrame, Champagne Gold
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is champagne gold with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158807
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-champagne-gold/158807/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 12M Grid&CoverFrame, Bronze
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is bronze with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158806
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-bronze/158806/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 3M Grid&CoverFrame, Silver Grey
Discover the Miluz ZeTa cover frame for 3 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 125mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is silver grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158805
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---3m-grid%26coverframe%2C-silver-grey/158805/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 12M Grid&CoverFrame, Silver Grey
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is silver grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158804
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-silver-grey/158804/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 12M Grid&CoverFrame, Warm Grey
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158803
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-warm-grey/158803/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 12MGrid&12MCoverFrame, Anthracite
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158802
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---12mgrid%2612mcoverframe%2C-anthracite/158802/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - TV Socket 1M
Discover the Miluz ZeTa TV socket by Schneider Electric, designed to bring style and functionality to your installations. It has an F-type connector for a coaxial cable type. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158801
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---tv-socket-1m/158801/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 4-Step Fan Regulator(1M)
Control the speed of your fan with the Miluz ZeTa 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 80W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.5mm x (D) 55mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.
INR
158800
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---4-step-fan-regulator(1m)/158800/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 6A Bell Push
Discover the Miluz ZeTa bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.84mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.
INR
158799
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---6a-bell-push/158799/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 10A 1 Way Switch, Anthracite
Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
INR
158798
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---10a-1-way-switch%2C-anthracite/158798/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
Miluz ZeTa - 10A 1 Way Switch
Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
INR
158797
0https://retailpavilion-in.se.com/schneider-electric---image-electrical-enterprise-private-limited-wanowrie-pune-12731/catalog/products/miluz-zeta---10a-1-way-switch/158797/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Schneider Electric
12731
OTHER SECTIONS