
Livia 10AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 19.6 g |
Switch Function | 1-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 5.5 cm |
Rated Current | 10:00 AM |
Package 1 Height | 2.5 cm |
Package 1 Length | 14 cm |
Schneider Electric - House Of Switch - Write a Review
Reviews
Schneider Electric - House Of Switch - Reviews
0(0 reviews)
Esha Gupta
Esha Gupta
Address
Schneider Electric - House Of Switch, Budhwar Peth
Street Address Line 1 - Shop No 1, Ishwarikrupa Apt 410 Budhawarpeth
Street Address Line 2 - Budhwar Peth, Pune, Maharashtra - 411002.