Product
[object Object]/schneider-electric---h.r-electricals-noida-noida-12416/catalog/products/miluz-zeta---10a-1-way-switch,-anthracite/158798/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Miluz ZeTa - 10A 1 Way Switch, Anthracite
https://download.schneider-electric.com/files?p_Doc_Ref=MZSW101M1W_AN_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158798

Miluz ZeTa - 10A 1 Way Switch, Anthracite


INR

2023-12-30
0

0

Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Anthracite

Range Name

Miluz ZeTa

Category

Switches

Tax Class

GST-18

Current Rating

10A

Color

Anthracite

No of Modules

1 Mod

No of Ways

1 Way

Schneider Electric - H.R Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - H.R Electricals - Reviews

Address

Schneider Electric - H.R Electricals, Noida

Street Address Line 1 - E-23, Sector-9, Noida

Street Address Line 2 - Noida, Noida, Uttar pradesh - 201301.

E-23, Sector-9, Noida

Similar Product Other Section