Schneider Electric - GREEN LIGHT HOUSE - AvatarON Switches Product

Product

AvatarON

Changeable light switches just as you like. AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
10
Products
AvatarON>|Light Switches and Electrical Sockets

Light Switches and Electrical Sockets

https://d1i0xzxi1l5kaw.cloudfront.net/Avatar-ON-Switch23e6d6fa-f37c-4992-bcd6-0150e8a740c9.png

AvatarON Push Button For Doorbell, 10A, 250V, Dark Grey

https://retailpavilion-in.se.com/schneider-electric---green-light-house-mau-mau-10122/catalog/products/avataron-push-button-for-doorbell%2C-10a%2C-250v%2C-dark-grey/6700929297416192
Reviews ( 1 )

AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

INR

6700929297416192
https://retailpavilion-in.se.com/schneider-electric---green-light-house-mau-mau-10122/catalog/products/avataron-push-button-for-doorbell%2C-10a%2C-250v%2C-dark-grey/6700929297416192
0

Schneider Electric

10122

https://download.schneider-electric.com/files?p_Doc_Ref=E8331D45N_WD_G8&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

AvatarON switch, 45A, 250V, 2P, Led, Wood

https://retailpavilion-in.se.com/schneider-electric---green-light-house-mau-mau-10122/catalog/products/avataron--switch%2C-45a%2C-250v%2C-2p%2C-led%2C-wood/6694023057113088
Reviews ( 1 )

AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

INR

6694023057113088
https://retailpavilion-in.se.com/schneider-electric---green-light-house-mau-mau-10122/catalog/products/avataron--switch%2C-45a%2C-250v%2C-2p%2C-led%2C-wood/6694023057113088
0

Schneider Electric

10122

No products found for this category.

Similar Product Other Section