Product
[object Object]/schneider-electric---gayatri-electronics-and-hardware-pratap-nagar-jaipur-15970/catalog/products/clipsalx-switch-1-way-10a-2-modules%2C-coke-grey/5196425808838656?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
ClipsalX Switch 1-Way 10A 2 Modules, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX101SW2M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5196425808838656

4

1

ClipsalX Switch 1-Way 10A 2 Modules, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes
Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

10 A at 250 V AC 50 Hz

Height

51 mm

Width

42 mm

Depth

37 mm

Schneider Electric - Gayatri Electronics and Hardware - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Gayatri Electronics and Hardware - Reviews

0(0 reviews)

Harsh Mehta 5.0

on: 24 Aug, 2023
This product is amazing! I highly recommend it.

Harsh Mehta 5.0

on: 24 Aug, 2023
This product is amazing! I highly recommend it.

Address

Schneider Electric - Gayatri Electronics and Hardware, Pratap Nagar

Street Address Line 1 - Bus Stand, S-109, Sector 8, Pratap Nagar

Street Address Line 2 - Pratap Nagar, Jaipur, Rajasthan - 302033.

Bus Stand, S-109, Sector 8, Pratap Nagar

Similar Product Other Section