
AvatarON switch, Panic Button With Key Reset, Wood
AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 67 g |
Warranty | 18 Months |
Wiring Device Mounting | Flush, Surface |
Product or Component Type | Switch |
Package 1 width | 8.6 cm |
Rated Current | 3 A at 24 V DC |
Height | 86 mm |
Package 1 Height | 3.4 cm |
Width | 86 mm |
Depth | 33.6 mm |
Package 1 Length | 8.6 cm |
Schneider Electric - Equatron - Write a Review
Reviews
Schneider Electric - Equatron - Reviews
0(0 reviews)
Om Kapoor
Om Kapoor
Address
Schneider Electric - Equatron, Dispensary Road
Street Address Line 1 - Shop No 18, Dispensary Road
Street Address Line 2 - Dispensary Road, Bengaluru, Karnataka - 560001.