Schneider Electric - Electric Point - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 4-Step Fan Regulator(1M)

1
Products
Light Switches and Electrical Socket - 4-Step Fan Regulator(1M)>
https://download.schneider-electric.com/files?p_Doc_Ref=MZFR4STP1M_WH_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 4-Step Fan Regulator(1M)

https://retailpavilion-in.se.com/schneider-electric---electric-point-s-p-road-secunderabad-9230/catalog/products/miluz-zeta---4-step-fan-regulator(1m)/158800
Control the speed of your fan with the Miluz ZeTa 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 80W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.5mm x (D) 55mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.

INR

158800
https://retailpavilion-in.se.com/schneider-electric---electric-point-s-p-road-secunderabad-9230/catalog/products/miluz-zeta---4-step-fan-regulator(1m)/158800
0

Schneider Electric

9230

No products found for this category.