Opale DP Switch 32A, White
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Switch Function | 2-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Rated Current | 32 A |
Height | 50.4 mm |
Width | 42 mm |
Depth | 447 mm |
Schneider Electric - Doyel Construction & Consultantancy Pvt Ltd - Write a Review
Reviews
Schneider Electric - Doyel Construction & Consultantancy Pvt Ltd - Reviews
0(0 reviews)
Gaurav Arora
Gaurav Arora
Address
Schneider Electric - Doyel Construction & Consultantancy Pvt Ltd, Surya Nagar
Street Address Line 1 - Plot No 64, University Poultry Farm Road, Unit 7
Street Address Line 2 - Surya Nagar, Bhubaneswar, Odisha - 751003.