
ZENcelo Full-Time Weatherproof Single Gang Socket Cover (White) IP55
The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 141 g |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Socket Cover |
Package 1 width | 10.26 cm |
Height | 130.6 mm |
Package 1 Height | 4.93 cm |
Width | 102.5 mm |
Depth | 50 mm |
Package 1 Length | 12.96 cm |
Schneider Electric - Dharmendra Enterprises - Write a Review
Reviews
Schneider Electric - Dharmendra Enterprises - Reviews
0(0 reviews)
Om Kapoor
Om Kapoor
Address
Schneider Electric - Dharmendra Enterprises, Kanpur
Street Address Line 1 - House No. 53 Station Area Chawni Banda
Street Address Line 2 - Kanpur, Kanpur, Uttar pradesh - 210001.