Product
[object Object]/schneider-electric---devnarayan-electricals-bhopal-ganj-bhilwara-12722/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-champagne-gold/158807?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 12M Grid&CoverFrame, Champagne Gold
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_CG_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158807

Miluz ZeTa - 12M Grid&CoverFrame, Champagne Gold


INR

2023-12-30
0

0

Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is champagne gold with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Cover Frame, Miluz Zeta, 12 Module, Champagne Gold

Range Name

Miluz ZeTa

Category

Cover & Grid Plate

Tax Class

GST-18

Color

Champagne Gold

No of Modules

12 Mod

Schneider Electric - Devnarayan Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Devnarayan Electricals - Reviews

Address

Schneider Electric - Devnarayan Electricals, Bhopal Ganj

Street Address Line 1 - 78, Maharana Pratap Market, Acharya Tulasi Marg, Bhopal Ganj

Street Address Line 2 - Bhopal Ganj, Bhilwara, Rajasthan - 311001.

78, Maharana Pratap Market, Acharya Tulasi Marg, Bhopal Ganj

Similar Product Other Section