Product
[object Object]/schneider-electric---deep-electric-baruipur-kolkata-6555298868232192/catalog/products/20a-1-way-switch,-1-module/4537521387077632?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Livia 20A1 Way Switch, 1 Module
https://download.schneider-electric.com/files?p_Doc_Ref=ODAP11201&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

4537521387077632

5

1

Livia 20A1 Way Switch, 1 Module

Reviews (1)

INR

2023-12-30
0

0

Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.

Want to know more? Ask the Dealer.

attributesAttributes
Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

20 A

Height

54 mm

Width

22.5 mm

Embedding Depth

24 mm

Depth

36.5 mm

Schneider Electric - Deep Electric - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Deep Electric - Reviews

2.8(6 reviews)

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so glad I bought this product. It's the best!

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so glad I bought this product. It's the best!

Address

Schneider Electric - Deep Electric, Baruipur

Street Address Line 1 - Electrical Shop at Station Road, Baruipur West, post Office

Street Address Line 2 - Baruipur, Kolkata, West bengal - 700144.

Electrical Shop at Station Road, Baruipur West, post Office

Similar Product Other Section