
Opale Switch with Indicator Lamp 1-Way 16A, White
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 34 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch With Indicator Lamp |
Package 1 width | 4.3 cm |
Rated Current | 16 A |
Package 1 Height | 4.1 cm |
Package 1 Length | 3.3 cm |
Schneider Electric - Bhavani Electricals - Write a Review
Reviews
Schneider Electric - Bhavani Electricals - Reviews
0(0 reviews)
Amol
Amol
Address
Schneider Electric - Bhavani Electricals, Marathahalli
Street Address Line 1 - Electrical Shop at Varthur Road
Street Address Line 2 - Marathahalli, Bangalore, Karnataka - 560037.