Schneider Electric - AVP Industries - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 12M Grid&CoverFrame, Champagne Gold

1
Products
Light Switches and Electrical Socket - 12M Grid&CoverFrame, Champagne Gold>
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_CG_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 12M Grid&CoverFrame, Champagne Gold

https://retailpavilion-in.se.com/schneider-electric---avp-industries-ispatnagar-kanpur-10405/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-champagne-gold/158807
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is champagne gold with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

INR

158807
https://retailpavilion-in.se.com/schneider-electric---avp-industries-ispatnagar-kanpur-10405/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-champagne-gold/158807
0

Schneider Electric

10405

No products found for this category.