Product
[object Object]/schneider-electric---abiya-electricals-trichy-tiruchirappalli-10094/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-silver-grey/158804/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Miluz ZeTa - 12M Grid&CoverFrame, Silver Grey
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_SG_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158804

Miluz ZeTa - 12M Grid&CoverFrame, Silver Grey


INR

2023-12-30
0

0

Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is silver grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Cover Frame, Miluz Zeta, 12 Module, Silver Grey

Range Name

Miluz ZeTa

Category

Cover & Grid Plate

Tax Class

GST-18

Color

Silver Grey

No of Modules

12 Mod

Schneider Electric - Abiya Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Abiya Electricals - Reviews

Address

Schneider Electric - Abiya Electricals, TRICHY

Street Address Line 1 - 1/176-P, 16Th Cross, Vasan City, Vayalur Main Road, Somarasampettai

Street Address Line 2 - TRICHY, Tiruchirappalli, Tamil nadu - 620102.

1/176-P, 16Th Cross, Vasan City, Vayalur Main Road, Somarasampettai

Similar Product Other Section