Schneider Electric - Abiya Electricals - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 10A 1 Way Switch, Anthracite

1
Products
Light Switches and Electrical Socket - 10A 1 Way Switch, Anthracite>
https://download.schneider-electric.com/files?p_Doc_Ref=MZSW101M1W_AN_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 10A 1 Way Switch, Anthracite

https://retailpavilion-in.se.com/schneider-electric---abiya-electricals-trichy-tiruchirappalli-10094/catalog/products/miluz-zeta---10a-1-way-switch%2C-anthracite/158798
Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.

INR

158798
https://retailpavilion-in.se.com/schneider-electric---abiya-electricals-trichy-tiruchirappalli-10094/catalog/products/miluz-zeta---10a-1-way-switch%2C-anthracite/158798
0

Schneider Electric

10094

No products found for this category.