Schneider Electric - Abiya Electricals - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - TV Socket 1M

1
Products
Light Switches and Electrical Socket - TV Socket 1M>
https://download.schneider-electric.com/files?p_Doc_Ref=MZTV1M_WH_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - TV Socket 1M

https://retailpavilion-in.se.com/schneider-electric---abiya-electricals-trichy-tiruchirappalli-10094/catalog/products/miluz-zeta---tv-socket-1m/158801
Discover the Miluz ZeTa TV socket by Schneider Electric, designed to bring style and functionality to your installations. It has an F-type connector for a coaxial cable type. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

INR

158801
https://retailpavilion-in.se.com/schneider-electric---abiya-electricals-trichy-tiruchirappalli-10094/catalog/products/miluz-zeta---tv-socket-1m/158801
0

Schneider Electric

10094

No products found for this category.