
Livia 10AX 2 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 24 g |
Switch Function | 2-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 5.5 cm |
Rated Current | 10:00 AM |
Package 1 Height | 2.5 cm |
Package 1 Length | 14 cm |
Schneider Electric - Aarti Electricals - Write a Review
Reviews
Schneider Electric - Aarti Electricals - Reviews
2.3(3 reviews)
Om Kapoor
Om Kapoor
Address
Schneider Electric - Aarti Electricals, Gandhi Road
Street Address Line 1 - No 01, Khadia Cross Road, Tankshal Khadia
Street Address Line 2 - Gandhi Road, Ahmedabad, Gujarat - 380001.