Product
[object Object]/schneider-electric----raj-electricals-chickpet-bangalore-12470/catalog/products/zencelo-universal-2-pin-socket,-bronze/5361952170704896/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ZENcelo Universal 2 Pin Socket, Bronze
https://download.schneider-electric.com/files?p_Doc_Ref=IN84226U+BZ&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5361952170704896

4

1

ZENcelo Universal 2 Pin Socket, Bronze

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Surface, Flush

Product or Component Type

Power Socket-Outlet

Rated Current

10 A at 250 V AC 50 Hz

Height

52.4 mm

Width

23.5 mm

Depth

30.5 mm

Schneider Electric - RAJ ELECTRICALS - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - RAJ ELECTRICALS - Reviews

0(0 reviews)

Neha Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Neha Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - RAJ ELECTRICALS, Chickpet

Street Address Line 1 - #656/25, CHICKPET CIRCLE, BVK IYENGAR ROAD

Street Address Line 2 - Chickpet, Bangalore, Karnataka - 560053.

#656/25, CHICKPET CIRCLE, BVK IYENGAR ROAD

Similar Product Other Section