
Opale Bell Press Switch 2 Module 6A, White
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 17 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 43 mm |
Rated Current | 6:00 AM |
Package 1 Height | 41 mm |
Package 1 Length | 33 mm |
Schneider Electric - Purnamasi Electrical - Write a Review
Reviews
Schneider Electric - Purnamasi Electrical - Reviews
3.0(6 reviews)
Umesh Kapoor
Umesh Kapoor
Address
Schneider Electric - Purnamasi Electrical, Pattagundai
Street Address Line 1 - Electrical Shop at Kendrapara Main Road
Street Address Line 2 - Pattagundai, Kendrapara, Odisha - 754211.