
Opale Switch 1-Way 2 Module 16A CG with Indicator Lamp
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 17 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch With Indicator Lamp |
Package 1 width | 43 mm |
Rated Current | 16 A |
Package 1 Height | 41 mm |
Package 1 Length | 33 mm |
LAGO SANITATION - Write a Review
Reviews
LAGO SANITATION - Reviews
4.5(4 reviews)
Lakshmi Arora
Lakshmi Arora
Address
LAGO SANITATION, Kottapuram
Street Address Line 1 - 15 / 272 -A ,B, Airport Road , Andiyoor Kunnu P O , Pulikkal Via
Street Address Line 2 - Kottapuram, Malappuram, Kerala - 673637.