Product
[object Object]/lago-sanitation-kottapuram-malappuram-12326/catalog/products/1-gang-16a-zigbee-double-pole/6094461795827712?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
1 Gang 16A Zigbee Double Pole
https://download.schneider-electric.com/files?p_Doc_Ref=ODAU301SDP16AZB&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6094461795827712

5

1

1 Gang 16A Zigbee Double Pole

Reviews (1)

INR

2023-12-30
0

0

EZinstall ULTI Family Leading Edge Dimmers are two-wire true retrofit design which enables direct replacement of standard mechanical electrical switches without additional cabling or rewiring. A built-in RF receiver enables direct remote control

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Switch Function

2-Pole

Warranty

18 Months

Bulb Type

LED Red

Wiring Device Mounting

Flush

Rated Current

16 A at 220?230 V AC 50/60 Hz

Height

86 mm

Width

87 mm

Depth

42 mm

LAGO SANITATION - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

LAGO SANITATION - Reviews

4.5(4 reviews)

Mahesh Mehta 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Mahesh Mehta 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

LAGO SANITATION, Kottapuram

Street Address Line 1 - 15 / 272 -A ,B, Airport Road , Andiyoor Kunnu P O , Pulikkal Via

Street Address Line 2 - Kottapuram, Malappuram, Kerala - 673637.

15 / 272 -A ,B, Airport Road , Andiyoor Kunnu P O , Pulikkal Via

Similar Product Other Section