
Livia 16AX 1 Way Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 21 g |
Switch Function | 1-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 6.5 cm |
Rated Current | 16 A |
Package 1 Height | 2.5 cm |
Package 1 Length | 14 cm |
Schneider Electric - Vijay Electric Traders - Write a Review
Reviews
Schneider Electric - Vijay Electric Traders - Reviews
0(0 reviews)
Esha Gupta
Esha Gupta
Address
Schneider Electric - Vijay Electric Traders
Street Address Line 1 - Jakhal Road, Dist Patiala
Street Address Line 2 - Patran, Punjab - 147105.