
AvatarON Push Button For Doorbell, 10A, 250V, White
AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 81 g |
Warranty | 18 Months |
Wiring Device Mounting | Surface, Flush |
Product or Component Type | Push-Button |
Package 1 width | 8.6 cm |
Rated Current | 10 A at 250 V AC 50/60 Hz |
Height | 86 mm |
Package 1 Height | 3.4 cm |
Width | 86 mm |
Package 1 Length | 8.6 cm |
Schneider Electric - Ambica Electricals - Write a Review
Reviews
Schneider Electric - Ambica Electricals - Reviews
4.8(6 reviews)
Esha Gupta
Esha Gupta
Address
Schneider Electric - Ambica Electricals, Chandan Nagar
Street Address Line 1 - Shop No 15, Chandan Shoping Centre
Street Address Line 2 - Chandan Nagar, Pune, Maharashtra - 411014.