Product
[object Object]/amp/schneider-electric---ganga-electricals-bodla-rd-agra-13977/catalog/products/clipsalx-switch-1-way-10a,-white/5972870164381696/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ClipsalX Switch 1-Way 10A, White
https://download.schneider-electric.com/files?p_Doc_Ref=CPX101SW1M_WE&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5972870164381696

4

1

ClipsalX Switch 1-Way 10A, White

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

10 A at 250 V AC 50 Hz

Height

51 mm

Width

21 mm

Depth

37 mm

Schneider Electric - Ganga Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Ganga Electricals - Reviews

0(0 reviews)

Rohan Arora 5.0

on: 24 Aug, 2023
I'm so impressed with the quality of this product. It's definitely worth the investment.

Rohan Arora 5.0

on: 24 Aug, 2023
I'm so impressed with the quality of this product. It's definitely worth the investment.

Address

Schneider Electric - Ganga Electricals, Bodla Rd

Street Address Line 1 - Ganga Plaza, Beedha Mandir, Bodla Rd, Sulahkul Nagar

Street Address Line 2 - Bodla Rd, Agra, Uttar pradesh - 282010.

Ganga Plaza, Beedha Mandir, Bodla Rd, Sulahkul Nagar

Similar Product Other Section