
Livia 16AX 1 Way Switch (2M)
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 24 g |
Switch Function | 1-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 6.7 cm |
Rated Current | 16 A |
Package 1 Height | 4 cm |
Package 1 Length | 12 cm |
Schneider Electric - Bansal Electricals - Write a Review
Reviews
Schneider Electric - Bansal Electricals - Reviews
5.0(1 reviews)
Neha Sharma
Neha Sharma
Address
Schneider Electric - Bansal Electricals, Jorian
Street Address Line 1 - Railway Station Chowk, Radaur Road
Street Address Line 2 - Jorian, Yamunanagar, Haryana - 135001.